[2.4mm Shaft] Diamond Bit EA818E-56 (Part Numbers)

[2.4mm Shaft] Diamond Bit EA818E-56
  • Volume Discount

【Product Specifications】
・Shaft dia.-2.4mm
・Max. RPM-35,000rpm
・Application-For working upon and carving the wood, Ceramic, glass, hardened steel, jewel, etc.
・Dia.…6.7mm

Part Number

Configured Part Number is shown.

EA818E-56

Part Number
EA818E-56
Part NumberVolume DiscountDays to Ship
Available

7 Days or more

Loading...

  1. 1

Additional Products in this Category

Tech Support