[3.2mm Shaft] HSS Rotary Cutter EA818E-45

[3.2mm Shaft] HSS Rotary Cutter EA818E-45
  • Volume Discount

【Product Specifications】
・Shaft dia.-3.2mm
・Material-HSS
・Length-38mm
・Max. RPM-35,000rpm
・Soft materials, plastic, wood, etc.
・Blade dia. x Blade length…6.4 x 9.5mm

Part Number

Configured Part Number is shown.

EA818E-45

Part Number
EA818E-45
Part NumberVolume DiscountDays to Ship
Available

7 Days or more

Loading...

  1. 1

Additional Products in this Category

Tech Support