[3.2mm] Grinding Stone with Shaft EA818E-217 (Part Numbers)

[3.2mm] Grinding Stone with Shaft EA818E-217

【Product Specifications】
・Shaft dia.-3.2mm
・Max. RPM-35,000rpm
・Length-Approx. 38mm
・For removing the rust of, deburring, or grinding the metal, molding, welded joint, rivet.
・Dia. x height (mm)…25.4 x 3.5

Part Number

Configured Part Number is shown.

EA818E-217

Part Number
EA818E-217
Part NumberVolume DiscountDays to Ship

7 Days or more

Loading...

  1. 1

Additional Products in this Category

Tech Support