[3.2mm Shaft] Grinding Ring EA818E-202A【6 Pieces Per Package】

[3.2mm Shaft] Grinding Ring EA818E-202A
  • Volume Discount

【Product Specifications】
・For EA818E-202 Polishing Ring
・Grits …#60
・Weight …11g
・Qty. Per Unit …6 pcs

Part Number

Configured Part Number is shown.

EA818E-202A

Part Number
EA818E-202A
Part NumberNumber of pc(s). included in pkg.Volume DiscountDays to Ship

6 Pieces Per Package

Available

7 Days or more

Loading...

  1. 1

Additional Products in this Category

Tech Support