Finishing Buff EA818E-176

Finishing Buff EA818E-176
  • Volume Discount

【Product Specifications】
・Dia.-25mm
・Height-12mm
・Max. RPM-15,000rpm
・For cleaning and polishing the metal, glass, wood, aluminum, plastic, etc. (-177 is ideal for polishing the brass)
・Grits…#180/280(2 types)

Part Number

Configured Part Number is shown.

EA818E-176

Part Number
EA818E-176
Part NumberVolume DiscountDays to Ship
Available

7 Days or more

Loading...

  1. 1

Additional Products in this Category

Tech Support