[2.4mm Shaft] Rubber Grinder EA818E-168

[2.4mm Shaft] Rubber Grinder EA818E-168
  • Volume Discount

【Product Specifications】
・Shaft dia.-2.4mm
・Max. RPM-35,000rpm
・For surface finish of metal, stone and ceramics, and flaw removal polishing
・Dia.…6.4mm
・Height…15mm

Part Number

Configured Part Number is shown.

EA818E-168

Part Number
EA818E-168
Part NumberVolume DiscountDays to Ship
Available

6 Days or more

Loading...

  1. 1

Additional Products in this Category

Tech Support