[3.2mm Shaft] Brass Brush EA818E-131

[3.2mm Shaft] Brass Brush EA818E-131
  • Volume Discount

【Product Specifications】
・Shaft dia.-3.2mm
・Max. RPM-15,000rpm
・Material-Brass
・Length-About 40 to 46mm
・For finish and burr removal of copper, brass, etc.
・Dia.…19.0mm
・Yarn dia.…0.13mm
・Height…2mm

Part Number

Configured Part Number is shown.

EA818E-131

Part Number
EA818E-131
Part NumberVolume DiscountDays to Ship
Available

7 Days or more

Loading...

  1. 1

Additional Products in this Category

Tech Support