• Debido al Tifón (Hagibis) que azotó Japón esta semana (12 de Oct), algunos productos de importación se ha visto afectados. Gracias por su comprensión.
    Due to the Typhoon (Hagibis) in Japan last week (12 Oct), some imported products may be delayed. Thank you for your understanding.

Cutting Bit (for Tile) EA818E-13

Cutting Bit (for Tile) EA818E-13
  • Volume Discount

【Product Specifications】
・Shaft dia.-3.2mm
・Max. RPM-35,000rpm
・For Old model EA818E-7
・Application…For tile
・Length…52mm

Part Number

Configured Part Number is shown.

EA818E-13

Part Number
EA818E-13
Part NumberVolume DiscountDays to Ship
Available

7 Days or more

Loading...

  1. 1

Additional Products in this Category

Tech Support