[3.2mm Shaft] Stainless Steel Wire Brush EA818E-122

[3.2mm Shaft] Stainless Steel Wire Brush EA818E-122
  • Volume Discount

【Product Specifications】
・Shaft dia.-3.2mm
・Max. RPM-15,000rpm
・For finish and burr removal of stainless steel, aluminum, silver, etc.
・Material-Stainless steel
・Length-About 40 to 46mm
・Dia.…13.0mm
・Yarn dia.…0.13mm
・Height…6mm

Part Number

Configured Part Number is shown.

EA818E-122

Part Number
EA818E-122
Part NumberVolume DiscountDays to Ship
Available

Quote

Loading...

  1. 1

Additional Products in this Category

Tech Support