[3.2mm Shaft] Steel Wire Brush EA818E-111

[3.2mm Shaft] Steel Wire Brush EA818E-111
  • Volume Discount

【Product Specifications】
・Shaft dia.-3.2mm
・Max. RPM-15,000rpm
・For rust removal and polish of metal and contact polish of electronic part
・Material-Carbon steel
・Length-About 40 to 46mm
・Dia.…19.0mm
・Yarn dia.…0.07mm
・Height…2mm

Part Number

Configured Part Number is shown.

EA818E-111

Part Number
EA818E-111
Part NumberVolume DiscountDays to Ship
Available

7 Days or more

Loading...

  1. 1

Additional Products in this Category

Tech Support