Cutting Bit (for Plaster Board) EA818E-11

Cutting Bit (for Plaster Board) EA818E-11
  • Volume Discount

【Product Specifications】
・Shaft dia.-3.2mm
・Max. RPM-35,000rpm
・For Old model EA818E-7
・Application…For plaster board
・Length…60mm

Part Number

Configured Part Number is shown.

EA818E-11

Part Number
EA818E-11
Part NumberVolume DiscountDays to Ship
Available

7 Days or more

Loading...

  1. 1

Additional Products in this Category

Tech Support