• Debido al Tifón (Hagibis) que azotó Japón esta semana (12 de Oct), algunos productos de importación se ha visto afectados. Gracias por su comprensión.
    Due to the Typhoon (Hagibis) in Japan last week (12 Oct), some imported products may be delayed. Thank you for your understanding.

[3.2mm Shaft] Brush with Shaft EA818E-103

[3.2mm Shaft] Brush with Shaft EA818E-103
  • Volume Discount

【Product Specifications】
・Shaft dia.-3.2mm
・Max. RPM-15,000rpm
・For finish and light burr removal of silver table ware, jewel and precious metal
・Use with the polishing paste.
・Length-About 40 to 46mm
・Material-Pig bristle
・Dia.…3.2mm
・Height…7mm

Part Number

Configured Part Number is shown.

EA818E-103

Part Number
EA818E-103
Part NumberVolume DiscountDays to Ship
Available

7 Days or more

Loading...

  1. 1

Additional Products in this Category

Tech Support