[3.2mm Shaft] Brush with Shaft EA818E-102

[3.2mm Shaft] Brush with Shaft EA818E-102
  • Volume Discount

【Product Specifications】
・Shaft dia.-3.2mm
・Max. RPM-15,000rpm
・For finish and light burr removal of silver table ware, jewel and precious metal
・Use with the polishing paste.
・Length-About 40 to 46mm
・Material-Pig bristle
・Dia.…13.0mm
・Height…6mm

Part Number

Configured Part Number is shown.

EA818E-102

Part Number
EA818E-102
Part NumberVolume DiscountDays to Ship
Available

7 Days or more

Loading...

  1. 1

Additional Products in this Category

Tech Support