• Debido al Tifón (Hagibis) que azotó Japón esta semana (12 de Oct), algunos productos de importación se ha visto afectados. Gracias por su comprensión.
    Due to the Typhoon (Hagibis) in Japan last week (12 Oct), some imported products may be delayed. Thank you for your understanding.

Electric Mini Grinder (75mm) EA818BA-2

Electric Mini Grinder (75mm) EA818BA-2
  • Volume Discount

【Product Specifications】
・Grinding stone dim.-75 (OD) x 13 (Thickness) x 12.7 (ID)mm
・Felt buff dim.-75 (OD) x 10 (Thickness) x 12.7 (ID)mm
・RPM (50/60Hz)-3,000/3,600rpm
・Cord length-1.8m
・Motor-100VAC, 50W
・Weight-1.9kg
・Dim.-165(W) x 109(D) x 128(H)mm
・Accessories-Felt buff x 1, #80 grinding stone x 1, spanner (10 x 8mm) x 2

Part Number

Configured Part Number is shown.

EA818BA-2

Part Number
EA818BA-2
Part NumberVolume DiscountDays to Ship
Available

7 Days or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA818BA-2 in the Electric Mini Grinder (75mm) EA818BA-2 series.

Additional Products in this Category

Tech Support