• Debido a la posibilidad del impácto del Tifón (Hagibis) en Japón en esta semana, algunos productos importados se podrían retrasar. Gracias por su comprensión.
    Due to the possibility of a Typhoon (Hagibis) in Japan this week, some imported products may be delayed. Thank you for your understanding.

Flat Grinding Stone (255mm) EA818AZ-32

Flat Grinding Stone (255mm) EA818AZ-32
  • Volume Discount

【Product Specifications】
・Dim.-255 x 25 x 19.05mm
・Max. RPM-2,000rpm
・Application…Non-ferrous metal
・Grits…GC120H

Part Number

Configured Part Number is shown.

EA818AZ-32

Part Number
EA818AZ-32
Part NumberVolume DiscountDays to Ship
Available

7 Days or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA818AZ-32 in the Flat Grinding Stone (255mm) EA818AZ-32 series.

Additional Products in this Category

Tech Support