• Debido al Tifón (Hagibis) que azotó Japón esta semana (12 de Oct), algunos productos de importación se ha visto afectados. Gracias por su comprensión.
    Due to the Typhoon (Hagibis) in Japan last week (12 Oct), some imported products may be delayed. Thank you for your understanding.

Flat Grinding Stone (255mm) EA818AZ-31

Flat Grinding Stone (255mm) EA818AZ-31
  • Volume Discount

【Product Specifications】
・Dim.-255 x 25 x 19.05mm
・Max. RPM-2,000rpm
・Application…Non-ferrous metal
・Grits…GC80H

Part Number

Configured Part Number is shown.

EA818AZ-31

Part Number
EA818AZ-31
Part NumberVolume DiscountDays to Ship
Available

7 Days or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA818AZ-31 in the Flat Grinding Stone (255mm) EA818AZ-31 series.

Additional Products in this Category

Tech Support