Flat Grinding Stone (205mm) EA818AZ-22

Flat Grinding Stone (205mm) EA818AZ-22
  • Volume Discount

【Product Specifications】
・Dim.-205 x 19 x 15.88mm
・Max. RPM-2,000rpm
・Application…Non-ferrous metal
・Grits…GC120H

Part Number

Configured Part Number is shown.

EA818AZ-22

Part Number
EA818AZ-22
Part NumberVolume DiscountDays to Ship
Available

7 Days or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA818AZ-22 in the Flat Grinding Stone (205mm) EA818AZ-22 series.

Additional Products in this Category

Tech Support