Flat Grinding Stone (205mm) EA818AY-22 (Part Numbers)

Flat Grinding Stone (205mm) EA818AY-22

【Product Specifications】
・Dim.-205 x 19 x 15.88mm
・Max. RPM-2,000rpm
・Application…Stainless steel
・Grits…WA80K

Part Number

Configured Part Number is shown.

EA818AY-22

Part Number
EA818AY-22
Part NumberVolume DiscountDays to Ship

7 Days or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA818AY-22 in the Flat Grinding Stone (205mm) EA818AY-22 series.

Additional Products in this Category

Tech Support