• Debido a la posibilidad del impácto del Tifón (Hagibis) en Japón en esta semana, algunos productos importados se podrían retrasar. Gracias por su comprensión.
    Due to the possibility of a Typhoon (Hagibis) in Japan this week, some imported products may be delayed. Thank you for your understanding.

Flat Grinding Stone (205mm) EA818AY-21

Flat Grinding Stone (205mm) EA818AY-21
  • Volume Discount

【Product Specifications】
・Dim.-205 x 19 x 15.88mm
・Max. RPM-2,000rpm
・Application…Stainless steel
・Grits…WA60K

Part Number

Configured Part Number is shown.

EA818AY-21

Part Number
EA818AY-21
Part NumberVolume DiscountDays to Ship
Available

7 Days or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA818AY-21 in the Flat Grinding Stone (205mm) EA818AY-21 series.

Additional Products in this Category

Tech Support