Flat Grinding Stone (255mm) EA818AX-32 (Part Numbers)

Flat Grinding Stone (255mm) EA818AX-32
  • Volume Discount

【Product Specifications】
・Dim.-255 x 25 x 19.05mm
・Max. RPM-2,000rpm
・Application…General steel materials
・Grits…A46P

Part Number

Configured Part Number is shown.

EA818AX-32

Part Number
EA818AX-32
Part NumberVolume DiscountDays to Ship
Available

7 Days or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA818AX-32 in the Flat Grinding Stone (255mm) EA818AX-32 series.

Additional Products in this Category

Tech Support