Flat Grinding Stone (255mm) EA818AX-31 (Part Numbers)

Flat Grinding Stone (255mm) EA818AX-31

【Product Specifications】
・Dim.-255 x 25 x 19.05mm
・Max. RPM-2,000rpm
・Application…General steel materials
・Grits…A36P

Part Number

Configured Part Number is shown.

EA818AX-31

Part Number
EA818AX-31
Part NumberVolume DiscountDays to Ship

7 Days or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA818AX-31 in the Flat Grinding Stone (255mm) EA818AX-31 series.

Additional Products in this Category

Tech Support