Flat Grinding Stone (205mm) EA818AX-21 (Part Numbers)

Flat Grinding Stone (205mm) EA818AX-21

【Product Specifications】
・Dim.-205 x 19 x 15.88mm
・Max. RPM-2,000rpm
・Application…General steel materials
・Grits…A36P

Part Number

Configured Part Number is shown.

EA818AX-21

Part Number
EA818AX-21
Part NumberVolume DiscountDays to Ship

7 Days or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA818AX-21 in the Flat Grinding Stone (205mm) EA818AX-21 series.

Additional Products in this Category

Tech Support