Flat Grinding Stone (125mm) EA818AX-1

Flat Grinding Stone (125mm) EA818AX-1
  • Volume Discount

【Product Specifications】
・Dim.-125 x 13 x 12.7 (Hole dia.)mm
・Max. RPM-5,000rpm
・Application…General steel materials
・Grits…A36P

Part Number

Configured Part Number is shown.

EA818AX-1

Part Number
EA818AX-1
Part NumberVolume DiscountDays to Ship
Available

7 Days or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA818AX-1 in the Flat Grinding Stone (125mm) EA818AX-1 series.

Additional Products in this Category

Tech Support