Special Resin brush EA818AT-4 (Part Numbers)

Special Resin brush EA818AT-4
  • Volume Discount

【Product Specifications】
・Dim.-152.4 x 25.4 (hole dia.)mm
・Max. RPM-11500rpm
・Application-For removing small burrs and welding burn
・With dedicated bushes (dia. 12.7, dia. 15.9, dia. 19.1, dia. 22.2, dia. 25.4mm)
・Grits-#400
・Color-Blue

Part Number

Configured Part Number is shown.

EA818AT-4

Part Number
EA818AT-4
Part NumberVolume DiscountDays to Ship
Available

8 Days or more

Loading...

  1. 1

Additional Products in this Category

Tech Support