• Debido a la posibilidad del impácto del Tifón (Hagibis) en Japón en esta semana, algunos productos importados se podrían retrasar. Gracias por su comprensión.
    Due to the possibility of a Typhoon (Hagibis) in Japan this week, some imported products may be delayed. Thank you for your understanding.

Special Resin brush EA818AT-3

Special Resin brush EA818AT-3
  • Volume Discount

【Product Specifications】
・Dim.-152.4 x 25.4 (hole dia.)mm
・Max. RPM-11500rpm
・Application-For removing small burrs and welding burn
・With dedicated bushes (dia. 12.7, dia. 15.9, dia. 19.1, dia. 22.2, dia. 25.4mm)
・Grits-#220
・Color-Chestnut brown

Part Number

Configured Part Number is shown.

EA818AT-3

Part Number
EA818AT-3
Part NumberVolume DiscountDays to Ship
Available

7 Days or more

Loading...

  1. 1

Additional Products in this Category

Tech Support