Burr Removal Wheel (200mm) EA818AT-22

Burr Removal Wheel (200mm) EA818AT-22
  • Volume Discount

【Product Specifications】
・Dim.-200 x 25 (hole dia.)mm
・With 15.9mm bush (flange for bench grinders)
・Max. RPM-3600rpm
・Performs deburring accurately and easily without creating secondary burrs and changing the body size.
・Grits-#400
・Thickness-25mm

Part Number

Configured Part Number is shown.

EA818AT-22

Part Number
EA818AT-22
Part NumberVolume DiscountDays to Ship
Available

7 Days or more

Loading...

  1. 1

Additional Products in this Category

Tech Support