• Debido al Tifón (Hagibis) que azotó Japón esta semana (12 de Oct), algunos productos de importación se ha visto afectados. Gracias por su comprensión.
    Due to the Typhoon (Hagibis) in Japan last week (12 Oct), some imported products may be delayed. Thank you for your understanding.

Special Resin brush EA818AT-2

Special Resin brush EA818AT-2
  • Volume Discount

【Product Specifications】
・Dim.-152.4 x 25.4 (hole dia.)mm
・Max. RPM-11500rpm
・Application-For removing small burrs and welding burn
・With dedicated bushes (dia. 12.7, dia. 15.9, dia. 19.1, dia. 22.2, dia. 25.4mm)
・Grits-#120
・Color-White

Part Number

Configured Part Number is shown.

EA818AT-2

Part Number
EA818AT-2
Part NumberVolume DiscountDays to Ship
Available

7 Days or more

Loading...

  1. 1

Additional Products in this Category

Tech Support