Burr Removal Wheel (200mm) EA818AT-16 (Part Numbers)

Burr Removal Wheel (200mm) EA818AT-16

【Product Specifications】
・Dim.-200 x 25 (hole dia.)mm
・With 15.9mm bush (flange for bench grinders)
・Max. RPM-3600rpm
・Performs deburring accurately and easily without creating secondary burrs and changing the body size.
・Grits-#320
・Thickness-19mm

Part Number

Configured Part Number is shown.

EA818AT-16

Part Number
EA818AT-16
Part NumberVolume DiscountDays to Ship

8 Days or more

Loading...

  1. 1

Additional Products in this Category

Tech Support