(+) Screwdriver Bit EA813A-63【2 Pieces Per Package】

(+) Screwdriver Bit EA813A-63
  • Volume Discount

【Product Specifications】
・Hex shank-1/4
・With magnet
・Dim.…#2
・Length…65mm

Part Number

Configured Part Number is shown.

EA813A-63

Part Number
EA813A-63
Part NumberNumber of pc(s). included in pkg.Volume DiscountDays to Ship

2 Pieces Per Package

Available

7 Days or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA813A-63 in the (+) Screwdriver Bit EA813A-63 series.

Additional Products in this Category

Tech Support