(+) Screwdriver Bit EA813A-61【2 Pieces Per Package】

(+) Screwdriver Bit EA813A-61
  • Volume Discount

【Product Specifications】
・Hex shank-1/4
・With magnet
・Dim.…#1
・Length…65mm

Part Number

Configured Part Number is shown.

EA813A-61

Part Number
EA813A-61
Part NumberNumber of pc(s). included in pkg.Volume DiscountDays to Ship

2 Pieces Per Package

Available

7 Days or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA813A-61 in the (+) Screwdriver Bit EA813A-61 series.

Additional Products in this Category

Tech Support