(+) Color Bit EA813A-30【10 Pieces Per Package】

(+) Color Bit EA813A-30
  • Volume Discount

【Product Specifications】
・Hex shank-1/4
・With magnet
・Heat resistant painting
・Dim.…#2
・Length (mm)…150
・Color…Yellow

Part Number

Configured Part Number is shown.

EA813A-30

Part Number
EA813A-30
Part NumberNumber of pc(s). included in pkg.Volume DiscountDays to Ship

10 Pieces Per Package

Available

7 Days or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA813A-30 in the (+) Color Bit EA813A-30 series.

Additional Products in this Category

Tech Support