Moisture Checker [Integral with Sensor] EA776B (Part Numbers)

Moisture Checker [Integral with Sensor] EA776B

【Product Specifications】
・For agricultural, fishing processed goods, etc.
・Measurement range-9 to 40%
・Function-Average display, auto temperature compensation, users range
・Dim.-62 x 24 x 148(H)mm
・Weight-140g
・Power supply-9V battery x 1 pc
・Specification…Versatile type

Part Number

Configured Part Number is shown.

EA776B

Part Number
EA776B
Part NumberVolume DiscountDays to Ship

7 Days or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA776B in the Moisture Checker [Integral with Sensor] EA776B series.

Additional Products in this Category

Tech Support