• Debido al Tifón (Hagibis) que azotó Japón esta semana (12 de Oct), algunos productos de importación se ha visto afectados. Gracias por su comprensión.
    Due to the Typhoon (Hagibis) in Japan last week (12 Oct), some imported products may be delayed. Thank you for your understanding.

[318Hour]Icrecorder EA763AC-39D (Part Numbers)

[318Hour]Icrecorder EA763AC-39D
  • Volume Discount

【Product Specifications】
・Max. Recording Hour …About 318Hour (MP3 48kbps(Monaural )(※Use Memory ,File Type Type ,Mode Different .)
・Recording Type Type …Linear PCM/MP3
・Revival Type Type …Linear PCM:LPCM 44.1kHz/16bit,Etc. :MP3/WMA/AAC
・Record Volume …8GB(Built-In Memory )
・Correspondence Outside Memory …microSDHC/microSDXC(Separately Sold )
・Size …About 36.6(W) x 10.5(D) x 101.5(H)mm
・Weight …About 52g(Including Batteries)
・Power Supply …Battery Variety :Built-In Lithium Ion Charging TypeBattery ,ACPower Supply :With
・Function …File split Function ,FMRadio Recording ,Low Cut Filter ,Noise Cut Function etc. Multi The number
・Accessories …PC For Software 「Sound Organizer 2」(Body Memory Inside ),Telephone Recording For Microphone ,USB AC Adapter ,Carrying Porch ,Instruction Manual ,PC For Software Sound Organizer 2 used.
・Color …Black
・You can record the target sound firmly「Focus Recording 」
・It collects clear sounds to far sounds and small sounds「S Microphone ・System 」
・Non Compression 「Linear PCMRecording Type Type 」Correspondence
・Recording Sound Except Frequency Reduction 「Noise Cut Filter 」
・Recording Air Conditioning Projector Fan Noise etc. Reduction 「Low Cut Filter 」
・Recording Environment Most suitable. Microphone Sensitivity Automatic Setting 「Leave Voice 」
・Usage Most suitable Recording Setting scene serect」
・Peak meter to understand at a glance the level at the time of recording
・Sound Sense Automatic Recording Possible 「VOR(Voice Operated Recording)Recording 」
・Call Recording Telephone Recording For Microphone With

Part Number

Configured Part Number is shown.

EA763AC-39D

Part Number
EA763AC-39D
Part NumberVolume DiscountDays to Ship
Available

Quote

Loading...

  1. 1

Additional Products in this Category

Tech Support