Cartridge Tape EA761DK-361 (Part Numbers)

Cartridge Tape EA761DK-361
  • Volume Discount

【Product Specifications】
・8m/roll
・Eco Mark-certified product
・Letter color-Black
・-41 to -365: for EA761DL-3A, DN-2-41 to -245: for EA761DH-2A, DP-2, DL-4, DN-1-41 to -185: for EA761DM-2A, DL-2
・Tape width…36mm
・Color…Red

Part Number

Configured Part Number is shown.

EA761DK-361

Part Number
EA761DK-361
Part NumberVolume DiscountDays to Ship
Available

7 Days or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA761DK-361 in the Cartridge Tape EA761DK-361 series.

Tech Support