• Debido al Tifón (Hagibis) que azotó Japón esta semana (12 de Oct), algunos productos de importación se ha visto afectados. Gracias por su comprensión.
    Due to the Typhoon (Hagibis) in Japan last week (12 Oct), some imported products may be delayed. Thank you for your understanding.

Cartridge Tape EA761DK-245 (Part Numbers)

Cartridge Tape EA761DK-245
  • Volume Discount

【Product Specifications】
・8m/roll
・Eco Mark-certified product
・Letter color-Black
・-41 to -365: for EA761DL-3A, DN-2-41 to -245: for EA761DH-2A, DP-2, DL-4, DN-1-41 to -185: for EA761DM-2A, DL-2
・Tape width…24mm
・Color…Yellow

Part Number

Configured Part Number is shown.

EA761DK-245

Part Number
EA761DK-245
Part NumberVolume DiscountDays to Ship
Available

7 Days or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA761DK-245 in the Cartridge Tape EA761DK-245 series.

Tech Support