Digital Thermo, Hygrometer EA742GK-30

Digital Thermo, Hygrometer EA742GK-30
  • Volume Discount

【Product Specifications】
・For measurement of a narrow space, etc.
・Measurement range-Temperature: -10 to 60℃Humidity: 20.0 to 98.0%RH (23℃)
・Resolution-0.1℃ (-9.9℃ or higher),1℃ (at other range)
・Dim.-Body: 63(W) x 40(D) x 174(H)mm, Sensor:grip dia. 20 x 224(L)mm, Detection part: dia. 6 x 1000(L)mm
・Cord length-1,340mm
・Weight-About 280g (including batteries)
・Power supply-AAA battery x 2 pcs
・Measurement accuracy-Temperature: 15 to 35℃:±0.5℃, Humidity: ±3%RH

Part Number

Configured Part Number is shown.

EA742GK-30

Part Number
EA742GK-30
Part NumberVolume DiscountDays to Ship
Available

6 Days or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA742GK-30 in the Digital Thermo, Hygrometer EA742GK-30 series.

Additional Products in this Category

Tech Support