Combination Boiler Gauge(Horizontal Type) EA729PA-7

Combination Boiler Gauge(Horizontal Type) EA729PA-7

【Product Specifications】
・Temperature-sensitive size-φ8x100mm
・Connection screw-R1/2"
・Measurement temperature range-0 to 120℃
・Pressure (MPa)-0 to 0.3
・Gauge dia.(mm)-φ150

Part Number

Configured Part Number is shown.

EA729PA-7

Part Number
EA729PA-7
Part NumberVolume DiscountDays to Ship

7 Days or more

Loading...

  1. 1

Additional Products in this Category

Tech Support