Pressure Gauge EA729DB-20 (Part Numbers)

Pressure Gauge EA729DB-20

【Product Specifications】
・Connection-G(PF)3/8
・Pressure (MPa)…0 to 2.0
・Dia.…100mm

Part Number

Configured Part Number is shown.

EA729DB-20

Part Number
EA729DB-20
Part NumberVolume DiscountDays to Ship

7 Days or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA729DB-20 in the Pressure Gauge EA729DB-20 series.

Additional Products in this Category

Tech Support