Pressure Gauge (Embedded Type) EA729CG-4 (Part Numbers)

Pressure Gauge (Embedded Type) EA729CG-4

【Product Specifications】
・OD-80mm
・Gauge dia.-60mm
・Connection-PF1/4
・Pressure (MPa)…0 to 0.4

Part Number

Configured Part Number is shown.

EA729CG-4

Part Number
EA729CG-4
Part NumberVolume DiscountDays to Ship

7 Days or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA729CG-4 in the Pressure Gauge (Embedded Type) EA729CG-4 series.

Additional Products in this Category

Tech Support