• Debido al Tifón (Hagibis) que azotó Japón esta semana (12 de Oct), algunos productos de importación se ha visto afectados. Gracias por su comprensión.
    Due to the Typhoon (Hagibis) in Japan last week (12 Oct), some imported products may be delayed. Thank you for your understanding.

Pressure Gauge With Flange (Round Flange Type) EA729CE-25

Pressure Gauge With Flange (Round Flange Type) EA729CE-25
  • Volume Discount

【Product Specifications】
・Connection-G(PF)3/8
・Bourdon tube type
・Pressure (MPa)…0 to 2.5
・Gauge dia.…100mm
・OD…128mm

Part Number

Configured Part Number is shown.

EA729CE-25

Part Number
EA729CE-25
Part NumberVolume DiscountDays to Ship
Available

8 Days or more

Loading...

  1. 1

Additional Products in this Category

Tech Support