• Debido a la posibilidad del impácto del Tifón (Hagibis) en Japón en esta semana, algunos productos importados se podrían retrasar. Gracias por su comprensión.
    Due to the possibility of a Typhoon (Hagibis) in Japan this week, some imported products may be delayed. Thank you for your understanding.

Dial Thickness Gauge EA725AB-5

Dial Thickness Gauge EA725AB-5
  • Volume Discount

【Product Specifications】
・Dial dia.-58mm
・Throat depth-50mm
・Dim.-140 x 130mm
・Measurement range-0 to 10mm
・Minimum division…0.1mm

Part Number

Configured Part Number is shown.

EA725AB-5

Part Number
EA725AB-5
Part NumberVolume DiscountDays to Ship
Available

7 Days or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA725AB-5 in the Dial Thickness Gauge EA725AB-5 series.

Additional Products in this Category

Tech Support