• Debido al Tifón (Hagibis) que azotó Japón esta semana (12 de Oct), algunos productos de importación se ha visto afectados. Gracias por su comprensión.
    Due to the Typhoon (Hagibis) in Japan last week (12 Oct), some imported products may be delayed. Thank you for your understanding.

Dial Thickness Gauge EA725A-9

Dial Thickness Gauge EA725A-9
  • Volume Discount

【Product Specifications】
・Measurement range-0 to 9mm
・Minimum division-0.01mm
・Scale specification-0 to 100
・Gauge dia.-40mm
・Compact body, easy to bring around.
・Curved shape fits between thumb and index finger.

Part Number

Configured Part Number is shown.

EA725A-9

Part Number
EA725A-9
Part NumberVolume DiscountDays to Ship
Available

7 Days or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA725A-9 in the Dial Thickness Gauge EA725A-9 series.

Additional Products in this Category

Tech Support