Digital Thickness Gauge EA725A-53

Digital Thickness Gauge EA725A-53
  • Volume Discount

【Product Specifications】
・Minimum division-0.01mm
・Measurement range-0 to 25mm
・Throat depth-100mm
・Gauge dia.-60mm
・Power supply-Lithium battery 3V (CR2032) (EA758YD-12 P.607)
・Working temperature range-5 to 40℃
・With data holding function
・With inch/millimeter switching function
・Dim.-180 x 190mm
・Maximum error-20μm

Part Number

Configured Part Number is shown.

EA725A-53

Part Number
EA725A-53
Part NumberVolume DiscountDays to Ship
Available

7 Days or more

Loading...

  1. 1

Additional Products in this Category

Tech Support