• Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 p.m. 5/25 to 7:00 a.m. (CDT) 5/26/2019. We apologize for the inconvenience.

Tape Measure EA720JE-155A

Tape Measure EA720JE-155A

【Product Specifications】
・JIS top grade product
・Material-Spring, tape: steel
・With 455mm-pitch stud mark (excluding -120)
・Zero point correction movable hook
・Hook guard bumper
・With shock absorber
・Tape length…5.5m
・Width…19mm

Part Number

Configured Part Number is shown.

EA720JE-155A

Part Number
EA720JE-155A
Part NumberVolume DiscountDays to Ship

7 Days or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA720JE-155A in the Tape Measure EA720JE-155A series.

Additional Products in this Category

Tech Support