• Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 p.m. 5/25 to 7:00 a.m. (CDT) 5/26/2019. We apologize for the inconvenience.

Tape Measure EA720JA-7.5

Tape Measure EA720JA-7.5

【Product Specifications】
・With belt hanging hook
・JIS 1st grade (except for tapes with Shaku scale)
・Material-Spring: SUS, Tape: steel
・With 455mm pitch mark
・Strong hardened hook
・Zero compensation movable hook
・With shock absorber
・Hook guard bumper
・Tape length…7.5m
・Width…25mm
・Scale…Meter

Part Number

Configured Part Number is shown.

EA720JA-7.5

Part Number
EA720JA-7.5
Part NumberVolume DiscountDays to Ship

6 Days or more

Loading...

  1. 1

Additional Products in this Category

Tech Support