Tape Measure EA720JA-155C

Tape Measure EA720JA-155C

【Product Specifications】
・JIS top grade product
・Material-Spring: stainless steel, Tape: steel
・With 455mm-pitch stud mark
・Zero point correction movable hook
・Strong hardened hook
・Hook guard bumper
・With shock absorber
・Tape length…5.5m
・Width…25mm

Part Number

Configured Part Number is shown.

EA720JA-155C

Part Number
EA720JA-155C
Part NumberVolume DiscountDays to Ship

7 Days or more

Loading...

  1. 1

Additional Products in this Category

Tech Support