• Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 p.m. 5/25 to 7:00 a.m. (CDT) 5/26/2019. We apologize for the inconvenience.

Tape Measure (Fluorescent Color) EA720HA-3.5

Tape Measure (Fluorescent Color) EA720HA-3.5

【Product Specifications】
・Width-19mm
・With belt hanging hook
・JIS top grade product
・Material-Tape, Spring: Steel
・Tape length…3.5m

Part Number

Configured Part Number is shown.

EA720HA-3.5

Part Number
EA720HA-3.5
Part NumberVolume DiscountDays to Ship

7 Days or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA720HA-3.5 in the Tape Measure (Fluorescent Color) EA720HA-3.5 series.

Additional Products in this Category

Tech Support