[With Aluminum Base] Square EA719JB-13 (Part Numbers)

[With Aluminum Base] Square EA719JB-13

【Product Specifications】
・Application-For perpendicularity check, marking
・Material-Base: AluminumRuler: Stainless steel
・Angle accuracy-Up to 500mm: ±0.1/100mm
・Dim. (mm)…400 x 250
・Weight…797g

Part Number

Configured Part Number is shown.

EA719JB-13

Part Number
EA719JB-13
Part NumberVolume DiscountDays to Ship

7 Days or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA719JB-13 in the [With Aluminum Base] Square EA719JB-13 series.

Additional Products in this Category

Tech Support