• Debido al Tifón (Hagibis) que azotó Japón esta semana (12 de Oct), algunos productos de importación se ha visto afectados. Gracias por su comprensión.
    Due to the Typhoon (Hagibis) in Japan last week (12 Oct), some imported products may be delayed. Thank you for your understanding.

[With Aluminum Base] Square EA719JB-11

[With Aluminum Base] Square EA719JB-11
  • Volume Discount

【Product Specifications】
・Application-For perpendicularity check, marking
・Material-Base: AluminumRuler: Stainless steel
・Angle accuracy-Up to 500mm: ±0.1/100mm
・Dim. (mm)…200 x 140
・Weight…233g

Part Number

Configured Part Number is shown.

EA719JB-11

Part Number
EA719JB-11
Part NumberVolume DiscountDays to Ship
Available

7 Days or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA719JB-11 in the [With Aluminum Base] Square EA719JB-11 series.

Additional Products in this Category

Tech Support