• Debido a la posibilidad del impácto del Tifón (Hagibis) en Japón en esta semana, algunos productos importados se podrían retrasar. Gracias por su comprensión.
    Due to the possibility of a Typhoon (Hagibis) in Japan this week, some imported products may be delayed. Thank you for your understanding.

T-Shape Square EA719AP-3

T-Shape Square EA719AP-3
  • Volume Discount

【Product Specifications】
・For general work, scribing
・Material-Carbon steel
・Ideal for perpendicular scribing work from an edge
・Dim. (mm)…200 x 140
・Perpendicularity (mm)…±0.04

Part Number

Configured Part Number is shown.

EA719AP-3

Part Number
EA719AP-3
Part NumberVolume DiscountDays to Ship
Available

7 Days or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA719AP-3 in the T-Shape Square EA719AP-3 series.

Additional Products in this Category

Tech Support